HSS-B20-NP-06
Stamped Heat Sink, TO-220, Aluminum, PCB, No Pin


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Solder Pin Orientation
    No Pin
  • Thermal Resistance @ 75°C ΔT, nat conv (°C/W)
    26.32
  • Thermal Resistance @ 1 W, nat conv (°C/W)
    31.94
  • Thermal Resistance @ 1 W, 200 LFM (°C/W)
    7.51
  • Thermal Resistance @ 1 W, 400 LFM (°C/W)
    5.84
  • Power Dissipation @ 75°C ΔT, nat conv (W)
    2.85
  • Dimensions LxWxH (mm)
    19 x 19 x 9.52
  • Material
    AL1050
  • Material Finish
    Black Anodized