CP20H Series
2.0 A High Performance Peltier (TEC) Module


The CP20H series is a family of 2.0 A high performance Peltier modules featuring a high temperature delta of 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure (CP203475H only)
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP20147H 1.65 2 3.8 4.4 5 70 77 15 x 15 x 4.7 3D Model Stock Check CP20147H -- Sample Request Request a Quote
CP20247H 3.7 2 8.8 10.2 11.2 70 77 20 x 20 x 4.7 3D Model Stock Check CP20247H -- Sample Request Request a Quote
CP203475H 6.7 2 15.7 18.2 19.5 70 77 30 x 30 x 4.75 3D Model Stock Check CP203475H -- Sample Request Request a Quote