CP30H Series
3.0 A High Performance Peltier (TEC) Module


The CP30H series is a family of 3.0 A high performance Peltier modules featuring a low profile and high temperature delta of 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure (CP303385H only)
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Low profile
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP30138H 1 3 3.8 7.3 8 70 77 15 x 15 x 3.8 3D Model Stock Check CP30138H -- Sample Request Request a Quote
CP30238H 2.2 3 8.8 16.6 18 70 77 20 x 20 x 3.8 3D Model -- -- Sample Request Request a Quote
CP303385H 4 3 15.7 29.8 32.5 70 77 30 x 30 x 3.85 3D Model Stock Check CP303385H -- Sample Request Request a Quote