CP85H Series
8.5 A High Performance Peltier (TEC) Module


The CP85H series is a family of 8.5 A high performance Peltier modules featuring a low profile and high temperature delta of 77°C. These thermoelectric modules are ideally suited for high density, high power medical and industrial applications as well as refrigeration and sealed environments where forced air cooling is not an option. Larger models integrate CUI’s innovative arcTEC™ structure to improve temperature control and boost reliability under thermal cycling conditions.

Features

  • arcTEC™ structure (CP853345H, CP854345H only)
  • Enhanced reliability for high thermal cycling
  • Superior thermal performance
  • Silicon sealed
  • Wide ΔTmax
  • Low profile
  • Precise temperature control
  • Solid state construction

Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP85134H 0.2 8.5 2.1 10.3 11.3 70 77 15 x 15 x 3.4 3D Model Stock Check CP85134H -- Sample Request Request a Quote
CP85234H 0.35 8.5 3.8 18.8 20.8 70 77 20 x 20 x 3.4 3D Model Stock Check CP85234H -- Sample Request Request a Quote
CP853345H 0.85 8.5 8.8 43.1 48 70 77 30 x 30 x 3.45 3D Model Stock Check CP853345H -- Sample Request Request a Quote
CP854345H 1.5 8.5 15.7 77.1 85 70 77 40 x 40 x 3.45 3D Model Stock Check CP854345H -- Sample Request Request a Quote