Try our parametric search to find models based on specification criteria

Page 1 of 34 results found


SWM6-E Series | Wall Plug | CUI Inc

6 W, Medical, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
www.cui.com/product/external-ac-dc-power-supplies/wall-plug/swm6-e-series

SWM6-E-USB Series | Wall Plug | CUI Inc

6 W, Medical, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
www.cui.com/product/external-ac-dc-power-supplies/wall-plug/swm6-e-usb-series

SWM6-N-USB Series | Wall Plug | CUI Inc

6 W, Medical, USB Inlet, US input Blade, Wall Plug Adapter, Ac-Dc Power Supply
www.cui.com/product/external-ac-dc-power-supplies/wall-plug/swm6-n-usb-series

SWM6-N-USB Series Datasheet - Wall Plug | CUI Inc

and noise1 efficiency level (Vdc) max (A) max (W) max (mVp-p) SWM6-5-N-I38 5 1.2 6 100 VI SWM6-6-N-I38 6 1 6 120 VI SWM6-9-N-I38 9 0.66 6 180 VI SWM6
www.cui.com/product/resource/swm6-n-usb.pdf

SWM6-E Series Datasheet - Wall Plug | CUI Inc

and noise1 efficiency level2 (Vdc) max (A) max (W) max (mVp-p) SWM6-5-E 5 1.2 6 100 VI SWM6-6-E 6 1 6 120 VI SWM6-9-E 9 0.66 6 180 VI SWM6-12-E 12 0.5
www.cui.com/product/resource/swm6-e.pdf

SWM6-E-USB Series Datasheet - Wall Plug | CUI Inc

and noise1 efficiency level2 (Vdc) max (A) max (W) max (mVp-p) SWM6-5-E-I38 5 1.2 6 100 VI SWM6-6-E-I38 6 1 6 120 VI SWM6-9-E-I38 9 0.66 6 180 VI
www.cui.com/product/resource/swm6-e-usb.pdf

SWM6-N Series Datasheet - Wall Plug | CUI Inc

and noise1 efficiency level (Vdc) max (A) max (W) max (mVp-p) SWM6-5-N 5 1.2 6 100 VI SWM6-6-N 6 1 6 120 VI SWM6-9-N 9 0.66 6 180 VI SWM6-12-N 12 0.5 6
www.cui.com/product/resource/swm6-n.pdf

SWM6-6-N | 3D Model | CUI Inc

Free 3D model for SWM6-6-N in over 20 CAD formats. Preview and download now!
www.cui.com/product/resource/3dmodel/swm6-6-n

SWM6-9-N | 3D Model | CUI Inc

Free 3D model for SWM6-9-N in over 20 CAD formats. Preview and download now!
www.cui.com/product/resource/3dmodel/swm6-9-n