Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Try our
parametric search
to find models based on specification criteria
All
Results
Products
Datasheets
Resources
Press
Page 1 of 50 results found
VMS-300 Series Datasheet - Chassis Mount | CUI Inc
48 6.252 3002 480 84
VMS
-300-D0512*
V1
V2
5 12 243 13.333 2403 50 120 80
VMS
-300-D1224
V1
V2
12 24 13.333 6.673 2403 120 240 85
VMS
-300-12-CF 12 25
www.cui.com/product/resource/vms-300.pdf
VMS-300-CF Series Datasheet - Chassis Mount | CUI Inc
48 6.252 3002 480 84
VMS
-300-D0512*
V1
V2
5 12 243 13.333 2403 50 120 80
VMS
-300-D1224
V1
V2
12 24 13.333 6.673 2403 120 240 85
VMS
-300-12-CF 12 25
www.cui.com/product/resource/vms-300-cf.pdf
VHB75-D48-D Series Datasheet - Isolated | CUI Inc
~370
VDC
Inrush current cold start 40A//230
V
Leakage current <2mA/240
VAC
Overload protection 105%~150% type: continuous current limiting, auto recovery
www.cui.com/product/resource/vlpp-100-3.3.pdf
VMS-300-CFS Series Datasheet - Chassis Mount | CUI Inc
48 6.252 3002 480 84
VMS
-300-D0512*
V1
V2
5 12 243 13.333 2403 50 120 80
VMS
-300-D1224
V1
V2
12 24 13.333 6.673 2403 120 240 85
VMS
-300-12-CF 12 25
www.cui.com/product/resource/vms-300-cfs.pdf
VUM-D400-D Series Datasheet - Chassis Mount | CUI Inc
inlet or terminal block • optional current sharing RoHS MODEL output
voltage1,2,3
output current4 ripple and noise5,6 efficiency (
Vdc
) max (A) max
www.cui.com/product/resource/vum-d400-d.pdf
VUFM-D400-D Series Datasheet - Chassis Mount | CUI Inc
or terminal block • current sharing RoHS MODEL output
voltage1,2,3
, output current ripple and noise6,7 effi ciency (
Vdc
) max4 (A) max5 (A) max (%
Vp
-p
www.cui.com/product/resource/vufm-d400-xxr.pdf
VUMM-D400-D Series Datasheet - Chassis Mount | CUI Inc
voltage1,2,3
output current4 ripple and noise5,6 efficiency (
Vdc
) max (A) max (%
Vp
-p) typ (%)
VUMM
-D400-D312 3.3 12 40 25 ±1 75
VUMM
-D400-D324 3.3 24 40
www.cui.com/product/resource/vumm-d400-xxr.pdf
VUF-D400 Series Datasheet - Chassis Mount | CUI Inc
terminal block • current sharing RoHS MODEL output
voltage1,2,3
output current max. ripple and noise4,5 efficiency (
Vdc
) convection (A) 22.95
CFM
(A) max
www.cui.com/product/resource/vuf-d400-xxr.pdf
VF-D320-DXXA Series Datasheet - Chassis Mount | CUI Inc
L
V1
V
2
V1
R TN G N L
V
2 G N L MECHANICAL DRAWING CN1 1 ground 2 ac neutral 3 ac line CN3 1 power good 2 RTN 3 fan fail CN2 1
Vo1
2
Vo1
3
Vo1
4 RTN
www.cui.com/product/resource/vf-d320-dxxa.pdf
VOF-550C-CNF Series Datasheet - Chassis Mount | CUI Inc
output power of 12
Vdc
/0.5A 6 W
VSTBY5
5
V
PG signal power ON The PG signal goes high with 10ms~500ms delay after power set up. 10 500 ms power OFF
www.cui.com/product/resource/vof-550c-cnf.pdf
First
Previous
Next