USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

10/02/2001 - Transformers with higher efficiency and smaller size

CUI Inc now offers High Efficiency R-Core transformers. These technically advanced transformers have two matched bobbins on each side of the core which cancel the other’s magnetic flux field, eliminating the need to countermeasure leakage flux. The core utilizes a high quality, non-cut silicon steel core that demonstrates very little iron loss. It also has a round section produced by a stepless curve slitting and continuous winding, which reduces the resistance loss and heat generation to 50% that of an EI type transformer. With a no-cut core, high-grade material, and minimum distance between core and winding, the R-transformer usually has an efficiency rating of over 90%. R-Core transformers are 30% smaller, 30% thinner, and 40% lighter than an EI type transformer.

Applications for R-Core transformers include office equipment, A/V equipment, medical equipment, CATV systems, and electronic instruments. However, the R-Core is suitable for any product that would benefit from a low cost, streamlined transformer.

There are many sizes available from 5VA to 1000VA. Any custom requirements within this range are gladly provided.

CUI Inc., is a solutions provider of electromechanical components and industrial controls for OEM manufacturing. Since its inception in 1989, CUI has been delivering quality, product answers and superior, personal service. CUI’s solid customer commitment and honest reputation are a hallmark in the industry.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+