Power Supplies
for Renewable Energy Applications

Resources

The Power to Conserve

Concerns about the environment and sustainability have come to the forefront for many individuals, communities and businesses in recent years. Not only has this spurred on increased commitment to its preservation, but continuous examination of the underlying causes of environmental degradation as well. Technological advances are often pointed to as a source of ecological problems, but many engineers are harnessing technology to provide a solution and reduce the effects of human activity on the earth. To effectively minimize environmental footprints, applications must be designed with power systems centered on minimizing waste while maximizing efficiency.

Applications We Serve

  • Solar power equipment
  • Wind turbines
  • Hybrid/electric vehicles
  • Electric charging stations

Custom Power Supplies

We offer a collaborative design experience, from minor modifications to full-custom solutions.

Learn More 


Recommended Products


Chassis Mount Ac-Dc Power Supplies

  • 5 W ~ 500 W
  • Single, dual and triple outputs
  • Open frame, U-frame, metal case and encapsulated package options
  • Full suite of safety approvals

Learn More 


IGBT Dc-Dc Converters

  • 1 W of continuous power
  • Designed for IGBT driver applications
  • Dual independent outputs
  • UL94-V0 package material
  • -40 to +105°C temperature range

Learn More 


Dc Switching Regulators

  • 500 mA ~ 2 A
  • Pin compatible with TO-220 package LM78XX and LM79XX linear regulators
  • High efficiency up to 97%
  • -40 to +85°C temperature range
  • No heat sink required

Learn More 


Board Mount Dc-Dc Converters

  • 1 W ~ 600 W
  • SIP, DIP and SMT configurations
  • 1,000 ~ 6,000 Vdc isolation
  • Operating temp range up to -40 ~ 105°C
  • Regulated and unregulated output options

Learn More 


Chassis Mount Dc-Dc Converters

  • 10 W ~ 600 W
  • 2:1 and 4:1 input range options
  • 1,500 Vdc isolation
  • Operating temp range up to -40 ~ 85°C
  • Efficiency up to 92%

Learn More