EMBEDDED
SOLUTIONS

Resources

Software Defined Power - Embedded Solutions

Connectivity provides the catalyst for transforming power supplies from isolated islands into elements of a true power ecosystem at the heart of the Software Defined Power architecture. CUI's PMBus™ compatible front-end ac-dc power supplies, advanced bus dc-dc converters and digital point-of-load modules are critical building blocks for designers developing Software Defined Power architectures for datacom, storage, networking, and telecommunications applications.

Front-End Power Supplies

PSA-1100 Series
1100 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply
  • 12 Vdc output
  • Slim line 1U form factor
  • Blind mate connections for hot-swap functionality
  • Redundant (N+1) operation
  • DROOP current sharing

Learn More 

PSD-1100 Series
1100 W, Single Output, PFC, 1U Front-End, Hot-Swap, Dc-Dc Power Supply
  • 40~72 Vdc input
  • 12 Vdc output
  • Slim line 1U form factor
  • Blind mate connections for hot-swap functionality
  • Redundant (N+1) operation
  • DROOP current sharing

Learn More 

PSE-3000-48 Series
3000 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply
  • 48 Vdc output
  • 80 PLUS Platinum Efficiency
  • Blind mate connections for hot-swap functionality
  • Redundant (N+1) operation
  • DROOP current sharing
  • Single I/O connector for AC input, DC output & signals

Learn More 

PSE-3000-54 Series
3000 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply
  • 54 Vdc output
  • 80 PLUS Platinum Efficiency
  • PoE output isolation; (1500 Vrms to ground)
  • Blind mate connections for hot-swap functionality
  • Redundant (N+1) operation
  • DROOP current sharing
  • Single I/O connector for AC input, DC output & signals

Learn More 

Advanced Bus Converters

NEB-D Series
264~300 W Intermediate Bus Eighth Brick Dc-Dc Converter with Digital Control
  • High efficiency, typ. 95.2% at half load, 12 Vout
  • Fully regulated
  • 2250 Vdc input to output isolation
  • Architects of Modern Power® (AMP Group) ABCeb-AMP™ compatible

Learn More 

NQB-D Series
420~468 W Intermediate Bus Quarter Brick Dc-Dc Converter with Digital Control
  • High efficiency, typ. 96.4% at half load, 12 Vout
  • Fully regulated
  • 2250 Vdc input to output isolation
  • Architects of Modern Power® (AMP Group) ABCeb-AMP™ compatible

Learn More 

Digital Point of Load Converters

NDM2Z Series
12~50 A Digital POL Dc-Dc Converter Module with Auto Compensation
  • 12, 25, 50 A outputs
  • Auto compensation
  • Superior transient response
  • Active current sharing (25 A and 50 A models only)
  • Architects of Modern Power® (AMP Group) compatible

Learn More 

NDM3Z-90 Series
90 A Digital POL Dc-Dc Converter Module with Compensation Free Design
  • Up to 90 A output
  • Class-leading efficiency
  • Superior transient response
  • Compensation free design — always stable
  • Active current sharing and droop sharing, up to 4 modules at 360 A
  • Architects of Modern Power® (AMP Group) teraAMP™ compatible

Learn More