Power Supplies
for Security & Surveillance Applications

Resources

The Power to Protect

Security and surveillance systems help keep homes, families and businesses protected and secure. Advances in technology, such as software components and video surveillance as a service (VSaaS), are transforming the way this equipment is used and the intelligence it can provide. These advances are also making security products more accessible to a wider range of users in commercial and residential spaces. With the demand for dependable security solutions on the rise, selecting reliable power supplies has never been more vital to ensuring these applications continue to run strong.

Applications We Serve

  • Home/commercial security systems
  • Remote cameras
  • Unmanned aerial vehicles (UAV)
  • Mobile surveillance equipment
  • Radar installations

Custom Power Supplies

We offer a collaborative design experience, from minor modifications to full-custom solutions.

Learn More 


Recommended Products


Front-End Ac-Dc Power Supplies

  • 600 W ~ 12,000 W
  • 80+ Platinum Efficiency
  • Leading power densities > 35W/in3
  • Efficiencies up to 94%
  • PMBus™ Digital Interface
  • N+1 redundancy
  • Full custom capabilities

Learn More 


External Ac-Dc Power Supplies

  • 3 W ~ 150 W
  • Wall plug and desktop packages
  • Level VI and CoC Tier 2 efficiency standards
  • No load power consumption less than 0.075 W
  • Multi-blade and USB connector options available

Learn More 


Chassis Mount Ac-Dc Power Supplies

  • 5 W ~ 550 W
  • Single, dual and triple outputs
  • Open frame, U-frame, metal case and encapsulated package options
  • Full suite of safety approvals

Learn More 


Encapsulated Ac-Dc Power Supplies

  • 1 W ~ 25 W
  • Board mount and chassis mount packages
  • Wide temperature range for harsh environments
  • Up to 4K Vdc isolation

Learn More 


Board Mount Dc-Dc Converters

  • 1 W ~ 600 W
  • SIP, DIP and SMT configurations
  • 1,000 ~ 6,000 Vdc isolation
  • Operating temp range up to -40 ~ 105°C
  • Regulated and unregulated output options

Learn More 


Chassis Mount Dc-Dc Converters

  • 10 W ~ 600 W
  • 2:1 and 4:1 input range options
  • 1,500 Vdc isolation
  • Operating temp range up to -40 ~ 85°C
  • Efficiency up to 92%

Learn More 


Compact SIP Ac-Dc Power Supplies

  • 1 W, 3 W, 5 W models
  • Encapsulated and open frame packages
  • Vertical and right-angle versions
  • Up to -40 ~ +85°C operating temperature range
  • Efficiency up to 80%

Learn More