CUI Inc - A Solutions Provider Of Electro-Mechanical Components For OEM Manufacturing
|     RoHS     |     VIEW RFQ     |     DIGI-KEY INVENTORY     |     CONTACT     |     COMPANY     |     PRESS ROOM     |
PRODUCT SEARCH: 
 
   
PRODUCTS
V-Infinity Power
 
Motion Control
 
Components
 
Search Results

View All 125 products returned  Page: 1 2 3 4 5 ..8

VAD-155A
  155W, 13.8V, single output w/battery charger, metal case  

VAD-155B
  155W, 27.6V, single output w/battery charger, metal case  

VAD-155C
  155W, 54.0V, single output w/battery charger, metal case  

VAD-155X Series
  155W, single output w/battery charger, metal case, 7.83x4.33x1.97  

VAD-55A
  55W, 13.8V dual output, metal case  

VAD-55B
  55W, 27.6V, dual output, metal case  

VAD-55X Series
  55W, dual output w/battery charger, metal case, 6.26x3.82x1.50  

VAD10-D12 Series
  9-18VDC input range, 7.5-10W, single/dual output, 1.25x0.80x0.40  

VAD10-D12-D12
  10W, 12V, 416mA, single/dual output, isolated DC-DC converter  

VAD10-D12-D15
  10W, 15V, 333mA, single/dual output, isolated DC-DC converter  

VAD10-D12-S12
  10W, 12V, 835mA, single output, isolated DC-DC converter  

VAD10-D12-S15
  10W, 15V, 666mA, single output, isolated DC-DC converter  

VAD10-D12-S2R5
  7.5W, 2.5V, 3000mA, single output, isolated DC-DC converter  

VAD10-D12-S3R3
  10W, 3.3V, 3000mA, single output, isolated DC-DC converter  

VAD10-D12-S5
  10W, 5V, 2000mA, single output, isolated DC-DC converter  

VAD10-D24 Series
  18-36VDC input range, 7.5-10W, single/dual output, 1.25x0.80x0.40  

  Page: 1 2 3 4 5 ..8
 
 

CUI Inc., 20050 SW 112th Ave., Tualatin, OR 97062 • FAX: 503.612.2383 • 800.275.4899
© 2003 - 2010 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+