2.5 mm Barrel Power Connectors

2.5 MM CENTER PIN DC POWER JACKS


Multiple Mounting Styles and Orientations

Resources

2.5 mm Barrel Power Connectors

Offering mid mount SMT, panel mount, surface mount, and through hole mounting styles, CUI's 2.5 mm center pin dc power jack connectors feature current ratings from 2 to 10 A as well as 12, 16, 18, 24, and 36 Vdc voltage ratings. These barrel power connectors are available with or without shielding in vertical and right-angle orientations, while carrying outer hole diameters from 5.5 to 6.5 mm.

Highlights

  1. 2.5 mm center pin
  2. Mid mount SMT, panel mount, SMT, through hole options
  3. Vertical and right-angle versions
  4. 2 ~ 10 A current ratings
  5. Shielded models available

Filter Products

Mounting Style
dropdn-arrow
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Current Rating (A)
dropdn-arrow
2
2.5
4
5
8
10
Voltage Rating (Vdc)
dropdn-arrow
12
16
18
24
36

Request
Sample

Datasheet

Series

PJ-011B
2.5 x 6.0 mm, 2.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-006B
2.5 x 6.3 mm, 2.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-012B
2.5 x 6.6 mm, 2.0 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-060B
2.5 x 6.3 mm, 2.0 A, Vertical, Though Hole, Dc Power Jack Connector
View Now
PJ-008B
2.5 x 5.7 mm, 2.5 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-038B
2.5 x 6.2 mm, 2.5 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-010B
2.5 x 6.4 mm, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-026B
2.5 x 6.0 mm, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-039B
2.5 x 6.4 mm, 2.5 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-002B
2.5 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-003B
2.5 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Open Frame, Dc Power Jack Connector
View Now
PJ-037B
2.5 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-047B
2.5 x 6.0 mm, 2.5 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-050B
2.5 x 6.0 mm, 2.5 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-051B
2.5 x 6.0 mm, 2.5 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-057B
2.5 x 6.3 mm, 2.5 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-058B
2.5 x 5.7 mm, 2.5 A, Horizontal, Through Hole, Locking Type, Dc Power Jack Connector
View Now
PJ-059B
2.5 x 5.7 mm, 2.5 A, Horizontal, Through Hole, Locking Type, Tapered Pins, Dc Power Jack Connector
View Now
PJ-076B
2.5 x 6.0 mm, 2.5 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-102B
2.5 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Tapered Pins, Dc Power Jack Connector
View Now
PJ-202B
2.5 x 6.5 mm, 2.5 A, Horizontal, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-009B
2.5 x 6.6 mm, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-028B
2.5 x 6.5 mm, 2.5 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-032B
2.5 x 6.5 mm, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-033B
2.5 x 6.1 mm, 2.5 A, Vertical, Through Hole, Snap-In Tabs, Dc Power Jack Connector
View Now
PJ-044B
2.5 x 6.5 mm, 2.5 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-038BH
2.5 x 6.2 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-066B
2.5 x 5.7 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-067B
2.5 x 5.5 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector
View Now
PJ-005B
2.5 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-010BH
2.5 x 6.4 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-039BH
2.5 x 6.4 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector
View Now
PJ-064B
2.5 x 5.7 mm, 5.0 A, Vertical, Panel Mount, PC Pins, Dc Power Jack Connector
View Now
PJ-065B
2.5 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector
View Now
PJ-001BH-67
2.5 x 6.3 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector, IP67
View Now
PJ-002BH
2.5 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-003BH
2.5 mm, 5.0 A, Horizontal, Through Hole, Open Frame, Dc Power Jack Connector
View Now
PJ-028BH
2.5 x 6.5 mm, 5.0 A, Vertical, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-037BH
2.5 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Dc Power Jack Connector
View Now
PJ-047BH
2.5 x 6.0 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-050BH
2.5 x 6.0 mm, 5.0 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-051BH
2.5 x 6.0 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-057BH
2.5 x 6.3 mm, 5.0 A, Horizontal, Through Hole, Pick-n-Place Top, Dc Power Jack Connector
View Now
PJ-058BH
2.5 x 5.7 mm, 5.0 A, Horizontal, Through Hole, Locking Type, Dc Power Jack Connector
View Now
PJ-059BH
2.5 x 5.7 mm, 5.0 A, Horizontal, Through Hole, Locking Type, Tapered Pins, Dc Power Jack Connector
View Now
PJ-079BH
2.5 x 5.8 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-102BH
2.5 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Tapered Pins, Dc Power Jack Connector
View Now
PJ-202BH
2.5 x 6.5 mm, 5.0 A, Horizontal, Through Hole, Kinked Pins, Dc Power Jack Connector
View Now
PJ-009BH
2.5 x 6.6 mm, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-081BH
2.5 x 5.9 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-032BH
2.5 x 6.5 mm, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-044BH
2.5 x 6.5 mm, 5.0 A, Vertical, Through Hole, Dc Power Jack Connector
View Now
PJ-083BH
2.5 x 5.9 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-084BH
2.5 x 5.9 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-063BH
2.5 x 6.5 mm, 8.0 A, Horizontal, Through Hole, Shielded, Kinked Pins, Dc Power Jack Connector
View Now
PJ-085BH
2.5 x 5.9 mm, 5.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-080BH
2.5 x 6.4 mm, 10.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-090BH
2.5 x 5.9 mm, 5.0 A, Vertical, Through Hole, Shielded, Dc Power Jack Connector
View Now
PJ-082BH
2.5 x 6.5 mm, 10.0 A, Horizontal, Through Hole, Shielded, Dc Power Jack Connector
View Now