Digital, Low Power Encoders Maximize Precision
Utilizing capacitive sensing technology, CUI Devices' AMT absolute encoders offer a highly ruggedized solution without sacrificing accuracy. With up to nine different shaft sizes and the ability to drastically reduce mounting and alignment time, the AMT series simplifies the design process from prototype to production. These configurable absolute encoders are ideal for industrial, robotics, battery-powered, and automation applications where low power consumption, small form factors, and increased durability are critical.
Highlights
- 12-bit or 14-bit absolute position
- SSI, SPI or RS‑485 interface
- Resilient to dust, dirt and oil
- High accuracy
- Fast protocols
- Low current draw
- Compact design
- One Touch Zero™ set
- Optional multi-turn support
- Modular locking hub design for simple assembly
- Up to -40 to +125°C temperature range
AMT20 Series
28 mm, 12 Bit, Single-Turn, Absolute, SPI Interface, Capacitive Modular Encoder |
AMT21 Series
28 mm, 12 or 14 Bit, Single-Turn or Multi-Turn, Absolute, RS-485 Interface, Capacitive Modular Encoder |
AMT22 Series
28 mm, 12 or 14 Bit, Single-Turn or Multi-Turn, Absolute, SPI Interface, Capacitive Modular Encoder |
AMT23 Series
28 mm, 12 or 14 Bit, Single-Turn, Absolute, SSI Interface, Capacitive Modular Encoder |
AMT24 Series
42 mm, 12 or 14 Bit, Single-Turn or Multi-Turn, Absolute, RS-485 Interface, Capacitive Modular Encoder |