Ranging from 3 W to 30 W, CUI's line of asymmetrical dc-dc converters are designed with two regulated outputs that are independently isolated from each other. This output feature is an advantage for applications that require multiple voltage rails in space constrained environments, such as motor control circuits, distributed power supply systems, and hybrid module systems. They are available in SIP and DIP packages and offer wide input ranges, robust operating temperatures, and under voltage, over current, and short circuit protections.
Request
Sample
Datasheet
Series