CHASSIS MOUNT AC-DC POWER SUPPLIES

Ranging from 3 to 550 W, CUI’s family of chassis mount ac-dc power supplies are available in encapsulated, open frame, wire lead, metal case, and u-frame package types. Our chassis mount ac-dc converters offer single and dual outputs, output voltages from 3.3 to 54 Vdc and a variety of industry standard footprints from 2 x 3 inches up to 4 x 6 inches. A variety of special features are also available depending upon the series, including power factor correction, remote on/off control, output trim, and more. Featuring universal input voltage ranges and a suite of safety approvals, our chassis mount ac-dc power supplies are ideal for a variety of consumer and household electronics as well as lighting, sensor, and industrial control applications.

FILTERS





RESET ALL
parametric search icon

Filter by additional criteria using our parametric search

29 TOTAL RESULTS

 
}