DIN RAIL AC-DC POWER SUPPLIES

Developed for use in machine automation and process control technology applications, CUI’s line of DIN rail ac-dc power supplies range in power from 3 to 300 W. The models feature high efficiency up to 93%, a universal input voltage range, and output voltages from 3.3 to 48 Vdc. Additional features include active power factor correction, remote on/off control, output trim, and a variety of protections, depending on the model. Thanks to their compact, encapsulated package, our DIN rail mount power supplies are designed for easy installation in control cabinets and provide a rugged solution for use in industrial environments.

 
}