Home
/
All Products
/
Interconnect
/
Connectors
/
Audio Connectors
/
Receptacles
Audio Receptacles
CUI Devices’ audio receptacles are available in 2.5 mm, 3.5 mm, and 6.35 mm audio standard versions with modular cable or overmold cable mounting styles. Our audio receptacles feature 2, 3, or 4 conductors, voltage ratings of 12 Vdc, and current ratings of 0.3 or 1 A.
Audio Standard (mm)
2.5
3.5
6.35
Reset
Mounting Style
Cable - Modular
Cable - Overmold
Reset
Number of Conductors
2
3
4
Reset
Length (mm)
Min
Max
GO
17
20.6
20.8
24.4
24.7
25.8
34
34.5
37
46
52
59
59.5
75
Reset
Width (mm)
Min
Max
GO
6
7.8
8
10
10.4
11.3
13
15
Reset
Featured Content
Resources
Here to assist you at every stage of the design journey.