Featuring modular and overmold versions, CUI’s cable mount dc power plugs are ideally suited for a variety of consumer electronics, home and office equipment, and portable electronic devices. Our dc barrel plug line offers center pin diameters ranging from 0.6 mm to 2.5 mm, current ratings up to 8 A and voltage ratings of 16, 20 and 24 Vdc. Conductor options of 2, 3 and 4 are also available.