Dc Power Receptacles

CUI Devices’ dc power receptacles feature modular or overmold cable versions with inner pin diameters from 1 to 2.5 mm, current ratings from 4 to 8 A, and voltage ratings of 20 or 24 Vdc.

Filters | Reset All
Inner Diameter (mm)
dropdn-arrow
Min
Max
GO
1
1.3
1.6
2
2.1
2.35
2.5
Reset
Outer Diameter (mm)
dropdn-arrow
3.6
5.5
5.7
Reset
Insertion Depth/Length (mm)
dropdn-arrow
9.3
9.5
10
11.5
Reset
Mounting Style
dropdn-arrow
Cable - Modular
Cable - Overmold
Reset
Current Rating (A)
dropdn-arrow
4
5
7
8
Reset
Voltage Rating (Vdc)
dropdn-arrow
20
24
Reset
Length (mm)
dropdn-arrow
16.5
17.4
34
41
Reset
Width (mm)
dropdn-arrow
6
8
10
Reset
Height (mm)
dropdn-arrow
6
8
10
Reset
Results 7
Show
Model Number Inner Diameter (mm) Outer Diameter (mm) Insertion Depth/Length (mm) Mounting Style Current Rating (A) Voltage Rating (Vdc) Number of Conductors
2.5 5.5 11.5 Cable - Overmold 8 20 2
2.1 5.5 11.5 Cable - Overmold 7 20 2
1.6 5.5 11.5 Cable - Overmold 7 20 2
1.3 3.6 10 Cable - Overmold 7 20 2
1 3.6 9.5 Cable - Overmold 5 24 2
2.35 5.7 9.3 Cable - Modular 4 24 2
2 5.7 9.3 Cable - Modular 4 24 2
Results 7
Show
Back to Top

Resources

Here to assist you at every stage of the design journey.