Incorporating A, B, Micro AB, Micro B, Mini AB, Mini B, and C USB connector types, CUI’s USB standard 2.0, 3.1 Gen 1 (previously 3.0), and 3.1 Gen 2 connectors are ideal for a variety of I/O applications in consumer and portable electronic devices. Offered in receptacle or plug types with horizontal or vertical orientations, our USB connector line features a number of mounting styles including surface mount, cable mount, mid mount SMT and through hole, allowing them to plug into virtually any design. These USB connectors also feature an operating temperature range up to -30 to +85°C and reliability as high as 10,000 mating cycles.