CHASSIS MOUNT AC-DC POWER SUPPLIES

Ranging from 3 to 600 W, CUI’s family of chassis mount ac-dc power supplies are available in encapsulated, open frame, wire lead, metal case, and u-frame package types. Our chassis mount ac-dc converters offer single and dual outputs, output voltages from 3.3 to 58 Vdc and a variety of industry standard footprints from 2 x 3 inches up to 4 x 6 inches. A variety of special features are also available depending upon the series, including power factor correction, remote on/off control, output trim, and more. Featuring universal input voltage ranges and a suite of safety approvals, our chassis mount ac-dc power supplies are ideal for a variety of consumer and household electronics as well as lighting, sensor, and industrial control applications.

FILTERS





RESET ALL

69 TOTAL RESULTS

 
}