NON-ISOLATED DC-DC CONVERTERS

Maximizing efficiency at the point-of-load (POL), CUI’s line of non-isolated dc-dc converters ranging from 0.3 A to 5 A is comprised of a variety of non-isolated POL converters and dc switching regulators. Designed as a drop-in replacement for linear LM78XX and LM79XX regulators, our family of dc switching regulators range from 0.3 A to 3 A with efficiencies up to 97%, creating a highly compact and efficient solution. At 5 A, our line of non-isolated POL dc-dc converters offer efficiencies up to 94% and come available in SIP and SMT packages. All of our non-isolated dc-dc converters feature regulated outputs and options for remote on/off control and output trim depending upon the model.

 
}