Home
/
All Products
/
Sensors
/
Current Sensors
Current Sensors
CUI Devices’ current sensors are analog, open loop modules utilizing hall effect technology with fast response times down to 3 µs and unipolar or bipolar polarization. Our current sensors are ideal for monitoring ac and dc current from 0.3 to 60 A with sensing accuracy as high as ±1.9%. Housed in compact, through hole packages, our hall effect current sensors carry operating temperatures from -10 to +75°C and low power consumption of 25 mA.
Polarization
Bipolar
Unipolar
Reset
Supply Voltage (V)
±12
5
±15
12
±5
Reset
Response Time (µs)
3
7
Reset
Rated Current (A)
±10
3
±15
5
±20
10
±3
15
±5
20
Reset
Linearity Range (A)
-10~10
-10~30
-15~15
-15~45
-20~20
-20~60
-22.5~22.5
-3~3
-3~9
-30~30
-4.5~4.5
-40~40
-45~45
-5~15
-5~5
-6~6
-60~60
-7.5~7.5
-9~9
0~10
0~20
0~30
0~40
0~6
Reset
Accuracy
±1.9%
±2.2%
±2.4%
±4.2%
±4.9%
Reset
Resources
Here to assist you at every stage of the design journey.