Compact, U-Frame Chassis Mount Power Supplies

U‑FRAME AC‑DC POWER SUPPLIES

Compact, U-Frame Chassis Mount Power Supplies


CUI's 120 W to 600 W u-frame ac-dc power supply series are designed in compact chassis mount cases. Offering a range of output voltage options and packed with features, the units are ideal for your next-generation information technology, datacom, wireless, or industrial application.

Features


  • 120 W ~ 600 W
  • Compact u-frame packages
  • Non-standard voltages available

Browse U Frame Ac-Dc Power Supplies

4 TOTAL RESULTS

Series


VSUU-120C Series

120 W, 90 ~ 264 Vac Input, Single Output, U-Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VSUU-120C-D Series

120 W, 90 ~ 264 Vac Input, PFC, Dual Output, U-Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VSUU-120C-T Series

120 W, 90 ~ 264 Vac Input, PFC, Triple Output, U-Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VSUU-150C Series

150 W, 90 ~ 264 Vac Input, PFC, Single Output, U-Frame, Chassis Mount, Ac-Dc Power Supply

View Now