Ranging from 6 to 600 W, CUI's line of isolated din rail dc-dc converters features single or dual regulated outputs and input voltage ratio ranges up to 10:1. These isolated dc-dc converters further offer 1500, 2250, 4000, or 5600 Vdc isolation, a full suite of safety approvals, and over voltage, over current, over temperature, and short circuit protections, depending on the model. Additional special features include extended temperature ranges, output trim, remote on/off control, and remote sense, making these rugged din rail dc-dc converters ideal for a variety of renewable energy, industrial, and factory automation applications.
Request
Sample
Datasheet
Series