ENCAPSULATED AC‑DC POWER SUPPLIES


Rugged, encapsulated modules from 1 ~ 60 W


Compact Ac-Dc Power Supplies

Compact Ac-Dc Power Supplies


Housed in a rugged, encapsulated package, CUI's PSK series are ideally suited for use in low power ITE, industrial, and consumer electronic applications where space is limited. These encapsulated ac-dc power modules range from 1 W to 25 W and are available in board mount, chassis mount, DIN rail, and wire lead mounting configurations. Additional features include low no-load power consumption, 4000 Vac isolation, and a wide operating temperature range up to -40 to 85°C.

Features


  • 1 W ~ 60 W
  • Multiple mounting configurations
  • Wide temperature range for harsh environments
  • Up to 4 kVac isolation voltage
  • Single outputs from 3 ~ 48 Vdc

Browse Encapsulated Ac-Dc Power Supplies

63 TOTAL RESULTS
Power (W)
dropdn-arrow
1
2
3
5
6
10
12
15
20
25
30
45
60
Mounting Style
dropdn-arrow
Chassis
DIN Rail
PCB
Wire Leads

Series


PSK-S2C Series
2 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now

PSK-3D Series
3 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now

PSK-3D-DIN Series
3 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply
View Now

PSK-3D-T Series
3 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Chassis Mount, Ac-Dc Power Supply
View Now

PSK-S3 Series
3 W, 85 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
View Now