ENCAPSULATED AC‑DC POWER SUPPLIES


Rugged, encapsulated modules from 3 ~ 150 W


Compact Ac-Dc Power Supplies

Compact Ac-Dc Power Supplies


Housed in a rugged, encapsulated package, CUI's PSK series are ideally suited for use in low-power ITE, industrial, and consumer electronic applications where space is limited. These encapsulated ac-dc power modules range from 3 W to 150 W and are available in board mount, chassis mount, DIN rail, and wire lead mounting configurations. Models are available in commercial and medical options and additional features include low no-load power consumption, 4000 Vac isolation, and a wide operating temperature range of -40 to 85°C.

Features


  • 3 W ~ 150 W
  • Multiple mounting configurations
  • Wide temperature range for harsh environments
  • Up to 4 kVac isolation voltage
  • Single outputs from 3 ~ 48 Vdc

Browse Encapsulated Ac-Dc Power Supplies

5 TOTAL RESULTS
Power (W)
dropdn-arrow
1
3
4
5
6
10
12
15
20
25
30
45
60
90
100
150
Mounting Style
dropdn-arrow
Chassis
DIN Rail
PCB
Wire Leads
Input Voltage (Vac)
dropdn-arrow
85 ~ 264
85 ~ 305
90 ~ 264
Safety Standards
dropdn-arrow
60335
60601
61558
62368
Grade
dropdn-arrow
Commercial
Medical

Series


PSK-4 Series

4 W, 85 ~ 305 Vac Input, Single Output, Encapsulated, Board Mount Ac-Dc Power Supply

View Now

PSK-S12B Series

12 W, 90 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply

View Now

Product Icon PSK-100 Series

100 W, 90 ~ 264 Vac Input, Single Output, Medical, Encapsulated, Board Mount Ac-Dc Power Supply

View Now

Product Icon PSK-100-T Series

100 W, 90 ~ 264 Vac Input, Single Output, Medical, Encapsulated, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon PSK-150 Series

150 W, 90 ~ 264 Vac Input, Single Output, Encapsulated, Board Mount Ac-Dc Power Supply

View Now