Housed in a rugged, encapsulated package, CUI's PSK series are ideally suited for use in low-power ITE, industrial, and consumer electronic applications where space is limited. These encapsulated ac-dc power modules range from 3 W to 150 W and are available in board mount, chassis mount, DIN rail, and wire lead mounting configurations. Models are available in commercial and medical options and additional features include low no-load power consumption, 4000 Vac isolation, and a wide operating temperature range of -40 to 85°C.
Request
Sample
Datasheet
Series