Set to supersede the outgoing IEC 60950-1 and IEC 60065 standards, the IEC 62368-1 standard represents an important transition for designers of ICT and audio-visual equipment. IEC 62368-1 is more significant than a simple merger of the two current standards and applies not only to the end system, but also to components such as power supplies. This is why CUI is working to upgrade our power supply portfolio to the upcoming 62368-1 standard, so designers are not caught out by the December 2020 implementation date. Our available power supply models already in compliance range from 3 to 250 W, feature the latest in green power technology, and carry a full suite of additional safety approvals to keep your design ahead of the changing regulations.
Request
Sample
Datasheet
Series