IEC 62368‑1 CERTIFIED POWER ADAPTERS


Keep Your Design Ahead of the Latest Regulations


Power Supplies to Keep You in Compliance

Power Supplies to Keep You in Compliance


Set to supersede the outgoing IEC 60950-1 and IEC 60065 standards, the IEC 62368-1 standard represents an important transition for designers of ICT and audio-visual equipment. IEC 62368-1 is more significant than a simple merger of the two current standards and applies not only to the end system, but also to components such as power supplies. This is why CUI is working to upgrade our power supply portfolio to the upcoming 62368-1 standard, so designers are not caught out by the December 2020 implementation date. Our available power supply models already in compliance range from 3 to 250 W, feature the latest in green power technology, and carry a full suite of additional safety approvals to keep your design ahead of the changing regulations.

Features


  • IEC 62368-1 certified
  • 3 to 250 W power ratings
  • High efficiency
  • Full suite of safety approvals
  • Configurations for global use

Browse IEC 62368-1 Certified Models

48 TOTAL RESULTS
Package Type
dropdn-arrow
Desktop
Wall Plug
Region
dropdn-arrow
Europe
Global
North America
Power (W)
dropdn-arrow
3
5
6
10
12
15
18
24
25
36
50
65
90
120
160
200
250
Output Voltage (Vdc)
dropdn-arrow
3.3
5
5.9
6
7.5
9
12
13.5
15
16
18
19
19.5
20
24
48
56

Series


SWI3-E Series

3 W, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI3-E-USB Series

3 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI3-N Series

3 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI3-N-USB Series

3 W, USB Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI5-USB Series

5 W, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI5-E Series

5 W, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI5-E-USB Series

5 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI5-N Series

5 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI5-N-USB Series

5 W, USB Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI6B Series

6 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI6-E Series

6 W, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI6-N Series

6 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI10-USB Series

10 W, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI10B-E Series

10 W, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI10B-E-USB Series

10 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI10B-N Series

10 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI10B-N-USB Series

10 W, USB Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI12 Series

12 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI12-E Series

12 W, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI12-N Series

12 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI15-E Series

15 W, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SWI15-N Series

15 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SDI18-U Series

18 W, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now

SDI18-UD Series

18 W, Two Prong (C8) Inlet, Desktop Adapter, Ac-Dc Power Supply

View Now