Analog & Digital Solutions for Your Next Design
CUI Devices’ MEMS microphones provide users with improved audio quality and performance in compact, low profile packages as small as 2.75 x 1.85 x 0.90 mm. Featuring sensitivity ratings from -42 dB up to -26 dB, signal to noise ratios from 57 dBA up to 65 dBA, sensitivity tolerances as low as ±1 dB, and wide frequency ranges up to 20,000 Hz, these MEMS microphones are ideal for a range of portable consumer electronics applications. An IPX7 rated model is also available.
Highlights
- As small as 2.75 x 1.85 x 0.90 mm
- Top and bottom port versions
- Analog and digital options
- Sensitivity ratings from -42 up to -26 dB
- Current consumption as low as 80 µA
- Wide frequency ranges up to 20 kHz
CMM-2718AB-3815NC-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 1.8 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-2718AB-38164-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 1.8 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-2718AT-3817NC-TR
2.75 x 1.85 mm, Analog, Top Port, Surface Mount, 1.8 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-2718AT-42358-TR
2.75 x 1.85 mm, Analog, Top Port, Surface Mount, 1.8 Vdc, -42 ±3 dB, MEMS Microphone |
CMM-3424DT-26165-TR
3 x 4 mm, Digital, Top Port, Surface Mount, 1.6~3.6 Vdc, -26 ±1 dB, MEMS Microphone |
CMM-3526AT-38165-TR
3.50 x 2.65 mm, Analog, Top Port, Surface Mount, 1.8 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-3526DB-26165-TR
3.5 x 2.65 mm, Digital, Bottom Port, Surface Mount, -26 ±1 dB, MEMS Microphone |
CMM-3526DB-37165-TR
3.5 x 2.65 mm, Digital PDM, Bottom Port, Surface Mount, 1.8 Vdc, -37 ±1 dB, MEMS Microphone |
CMM-4030DT-261075-TR
4 x 3 mm, Digital, Top Port, Surface Mount, -26 ±1 dB, MEMS Microphone |
CMM-4030DT-261280-TR
4 x 3 mm, Digital, Top Port, Surface Mount, -26 ±1 dB, MEMS Microphone |
CMM-4030DT-26164-TR
4.0 x 3.0 mm, Digital PDM, Top Port, Surface Mount, 1.8 Vdc, -26 ±1 dB, MEMS Microphone |
CMM-4030DT-26165-TR
4.0 x 3.0 mm, Digital PDM, Top Port, Surface Mount, 1.8 Vdc, -26 ±1 dB, MEMS Microphone |
DEVKIT-MEMS-001
MEMS Microphone Development Kit with 4 Detachable Evaluation Boards |
CMM-2718AB-38108-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-2718AB-38308-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±3 dB, MEMS Microphone |
CMM-2718AB-38316-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±3 dB, MEMS Microphone |
CMM-2718AB-383161-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±3 dB, MEMS Microphone |
CMM-2718AT-42108-TR
2.75 x 1.85 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±1 dB, MEMs Microphone |
CMM-2718AT-42116-TR
2.75 x 1.85 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±1 dB, MEMS Microphone |
CMM-2718AT-42308-TR
2.75 x 1.85 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±3 dB, MEMS Microphone |
CMM-2718AT-42316-TR
2.75 x 1.85 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±3 dB, MEMS Microphone |
CMM-3125AT-42316-TR
3.10 x 2.50 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±3 dB, MEMS Microphone |
CMM-3526AB-38308-TR
3.5 x 2.65 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±3 dB, MEMS Microphone |
CMM-3729AB-38108-TR
3.76 x 2.95 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, 38 ±1 dB, MEMS Microphone |
CMM-3729AB-38116-TR
3.76 x 2.95 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-3729AB-38308-TR
3.76 x 2.95 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±3 dB, MEMS Microphone |
CMM-3722AT-42116-TR
3.76 x 2.24 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±1 dB, MEMS Microphone |
CMM-3729AT-42308-TR
3.76 x 2.24 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±3 dB, MEMS Microphone |
CMM-3729AT-42316-TR
3.76 x 2.24 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±3 dB, MEMS Microphone |
CMM-4030DT-26154-TR
4.0 x 3.0 mm, Digital PDM, Top Port, Surface Mount, 2.0 Vdc, -26 ±1 dB, MEMS Microphone |
CMM-4030DT-26354-TR
4.0 x 3.0 mm, Digital PDM, Top Port, Surface Mount, 2.0 Vdc, -26 ±3 dB, MEMS Microphone |
CMM-4030DB-26154-TR
4.0 x 3.0 mm, Digital PDM, Bottom Port, Surface Mount, 2.0 Vdc, -26 ±1 dB, MEMS Microphone |
CMM-4030DB-26354-TR
4.0 x 3.0 mm, Digital PDM, Bottom Port, Surface Mount, 2.0 Vdc, -26 ±3 dB, MEMS Microphone |
CMM-4737DT-26186-TR
4.72 x 3.76 mm, Digital PDM, Top Port, Surface Mount, 2.0 Vdc, -26 ±1 dB, MEMS Microphone |
CMM-4737DT-26386-TR
4.72 x 3.76 mm, Digital PDM, Top Port, Surface Mount, 2.0 Vdc, -26 ±3 dB, MEMS Microphone |
CMM-2718AB-38162W-TR
2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-2718AB-38164W-TR
2.75 x 1.85mm, Analog, Bottom Port, Surface Mount, 2 Vdc, -38 ±1 dB, MEMS Microphone |
CMM-2718AT-38164W-TR
2.75 x 1.85mm, Analog, Top Port, Surface Mount, 2.55 Vdc, -38 ±1dB, MEMS Microphone |