06/25/2009
CUI Inc’s power line announced a new series of highly efficient, compact, internal switching power supplies that feature a no-load power consumption of <0.5 W. The VGS series includes 25, 50, 75, and 100 W versions with cooling by free air convection and efficiencies of up to 89%. The series is very compact with the 25 W model (VGS-25) measuring 3.09 x 2.00 x 1.11 inches. It is ideal for a wide range of applications where energy consumption is a consideration including industrial control, networking, automation, and test & measurement equipment.
The VGS series offers a universal input (88-264 Vac) and single output voltages of 3.3, 5, 12, 15, 24, and 48 Vdc. Other features include an LED indicator when power is on, 105 °C long life electrolytic capacitors, and an operating temperature range of -25 °C to 70 °C, derating linearly from 100% load at 50 °C. Protections include short circuit, overload, over-voltage, and brown-out (low ac input voltage). All models are approved to UL, cUL, and TUV safety standards and come with a three year warranty. "The VGS series is our first in a line of upcoming products designed to meet growing customer demand for low no-load consumption internal switching power supplies," stated Jeff Schnabel, CUI's VP of Marketing. The VGS series is available now and starts at $34.22 per unit through Digi-Key. Please contact CUI directly for OEM pricing.
Summary
Product name: VGS series
Availability: 6-8 weeks production
Possible users: Industrial control, automation, test & measurement
Primary feature: no-load power consumption of <0.5W
Cost: $34.22 per unit through Digi-Key