05/09/2023
Tualatin, OR. [May 09, 2023] CUI Inc, a Bel group company, announced CUI’s first 60W DC-DC series with the PQC60 series. The dc-dc converters are a low power solution for a variety of industrial, test & measurement, and telecommunication applications, featuring a 4:1 input range (9~36 Vdc), and single regulated output.
Coupled with the series’ low profile design, these converters also boast a wide operating temperature range (-40 to 105°C), and are equipped with remote on/off control, over-current, input under-voltage, output over-voltage, and short circuit protection.
CUI Inc’s dc-dc converters are available in an industry standard 6 pin DIP package.
The PQC series is available immediately. Please contact CUI Inc for OEM pricing or modified and custom designs.
CUI Inc is a Bel group company (NASDAQ: BELFA and BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. The company serves a global market and operates facilities around the world.