07/16/2019
CUI’s Power Group today announced the introduction of a next-generation 6 W wall plug-in ac-dc power supply with interchangeable ac blades designed for global use. The SMI6B series features an ultra-compact package measuring 1.85 x 1.36 x 1.04 in (47 x 34.5 x 26.5 mm), while complying with the US DoE Level VI and EU CoC Tier 2 efficiency regulations as well as the new IEC 62368-1 safety standard for ICT and AV equipment.
With ac blade options for North America, Europe, the United Kingdom, Australia, and China, this multi-blade power adapter offers no-load power consumption less than 0.075 W, a universal input voltage range of 90 to 264 Vac, and single output voltages from 5 to 15 Vdc. The series further carries over current and short circuit protections as well as a wide range of safety approvals that include UL/cUL, GS, RCM, CCC, PSE, and CE.
Complying with FCC Part 15B Class B limits for EMI/EMC, the SMI6B also features a variety of standard dc output connector options, including USB Type C and Micro B. These features and approvals combine to make this high efficiency external power adapter the ideal solution for keeping consumer, industrial, and mobile electronics in compliance around the world.
The SMI6B series is available immediately with prices starting at $5.60 per unit at 100 pieces through distribution. Please contact CUI for OEM pricing.