03/07/2023
CUI Inc, a Bel group company, announced the expansion of its isolated dc-dc converters line with the PRC10W series, which features an ultra-wide 18:1 input range (8.5~160 Vdc) and reinforced insulation. The series meets EN 50155 with external circuit, is certified to IEC/BS EN/UL 62368-1 and is suited for railway and industrial applications.
Coupled with their UL/EN 62368 certification, the new converters also boast a robust operating temperature range (-40 to 100 °C), and are equipped with over voltage, over current, short circuit, UVLO protection. They offer up to 88% efficiency and a single or dual regulated output.
CUI Inc’s dc-dc converters are available in a DIP package.
The PRC10W series is available immediately. Please contact CUI Inc for OEM pricing or modified and custom designs.
CUI Inc is a Bel group company (NASDAQ: BELFA and BELFB). Bel designs, manufactures and markets a broad array of products that include circuit protection, connectors, cable assemblies, discrete components, magnetics and power supplies. The company serves a global market and operates facilities around the world.