USB Cable Assemblies Added to CUI’s Interconnect Portfolio

03/06/2019


USB Cable Assemblies Added to CUI’s Interconnect Portfolio

CUI’s Interconnect Group today announced the addition of USB cables to its existing portfolio of connector and cable assembly products. The USB cable assemblies come available with USB Type A, USB Type B, Micro B, Mini B, and USB Type C plugs and receptacles, along with dc power plugs, blunt cut, and stripped and tinned terminations. Joining CUI’s line of ac power cords, these USB cables comply to USB 2.0 and USB 3.1 Gen 1 standards, while offering a flexible range of options and customizations to address a designer’s data transfer or power delivery needs.

Housed in either PVC or a TPE, halogen free jacket material, all USB cable models are shielded and come in black or white 1-meter lengths with a 24, 26, 28, or 32-wire gauge, depending on the series. The USB cables carry nominal 20 Vdc voltage ratings, 1 to 3 A current ratings, and an operating temperature range from -20 to +80°C. All models further comply with RoHS and the UL94V-0 flammability rating.

“The addition of USB cables to CUI’s Interconnect portfolio is a natural extension of our USB connectors line,” stated David Carroll, Direct of Product Management at CUI. “This new product introduction furthers CUI’s pursuit to ease the component selection process for engineers by providing them with a complete interconnect solution, from cable to connector,” Carroll concluded.

CUI’s USB cables are available immediately with prices starting at $1.25 per unit at 500 pieces through distribution. Please contact CUI for OEM pricing.

Summary
Product name: USB Cables
Availability: Stock to 9 weeks
Possible users: Data transfer or power delivery in consumer and portable electronics
Primary features: USB 2.0 and USB 3.1 Gen 1 standard, range of connector options
Cost: $1.25 per unit at 500 pieces through distribution

Press Images
Web | Print