Waterproof 3.5 mm Audio Jack Connectors Carry IP67 Ratings

Waterproof 3.5 mm Audio Jack Connectors Carry IP67 Ratings

4/9/2019

CUI Devices' Interconnect Group today announced the introduction of waterproof audio jack connectors with Ingress Protection (IP) ratings of IP67. The audio jacks are available in surface mount, mid mount SMT, and through hole mounting styles, while featuring right-angle orientations, 4 conductors, and conformance to the 3.5 mm audio standard. With compact form factors and profiles as low as 5.3 mm, these waterproof audio jacks help designers create a sealed barrier between their device and the environmental contaminants often encountered in consumer electronics, mobile, and industrial applications.

CUI Devices' waterproof stereo jacks are rated up to 10,000 mating cycles and offer operating temperature ranges up to -30 to +85°C. Shielding, an internal switch, mounting tabs for added stability on the PCB, and reflow solder compatibility are also available depending on the series. All models comply with the most recent RoHS standards and carry a UL94V-0 flammability rating.

These IP67 rated audio jacks are available immediately with prices starting at $1.96 per unit at 1600 pieces through distribution. Please contact CUI Devices for OEM pricing.

Summary
Product name: Waterproof Audio Jacks
Availability: Stock to 6 weeks
Possible users: Consumer and portable electronics for industrial or outdoor use
Primary features: IP67 rated, reflow solder compatible models
Cost: $1.96 per unit at 1600 pieces through distribution

Press Images