Waterproof Speakers with Compact Frame Sizes Carry IP67 Ratings

09/18/2018


Waterproof Speakers with Compact Frame Sizes Carry IP67 Ratings

CUI’s Audio Group today announced the addition of several waterproof micro speaker models, with Ingress Protection (IP) ratings of IP67, to its CMS product family. Housed in compact packages measuring as small as 15 x 11 mm with profiles as low as 2.5 mm, these waterproof speakers are ideal for portable and handheld electronic devices subject to the moisture and environmental contaminants found in industrial and outdoor applications.

These rectangular frame models feature sound pressure levels (SPLs) ranging from 90 to 93 dB at 0.1 meters, nominal inputs of 0.7 W, resonance frequencies from 550 to 800 Hz, and impedance ratings of 6 or 8 ohms. All series further offer spring contact, solder pad, or wire lead mounting styles and are constructed with Neodymium magnets and mylar cones for added durability.

The CMS series are available immediately with prices starting at $1.22 per unit at 500 pieces through distribution. Please contact CUI for OEM pricing.

Summary
Product name: CMS series
Availability: Stock to 6 weeks
Possible users: Handheld devices subject to moisture and contaminants
Primary features: IP67 ratings, compact packages
Cost: $1.22 per unit at 500 pieces through distribution

Press Images
Web | Print