PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

10 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PDRC-10-15 10 15 0.67 90 ~ 264 Encapsulated 91 x 18 x 56.5 Datasheet PDRC-10-15 --
PSK-S10C-5-DIN 10 5 2 85 ~ 264 Encapsulated 76 x 31.5 x 32.4 Datasheet PSK-S10C-5-DIN Stock Check PSK-S10C-5-DIN
PDRB-10-15 10 15 0.67 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-10-15 --
PSK-S10C-15-DIN 10 15 0.7 85 ~ 264 Encapsulated 76 x 31.5 x 32.4 Datasheet PSK-S10C-15-DIN --
PDRB-10-5 10 5 2 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-10-5 --
PDRC-10-24 10 24 0.42 90 ~ 264 Encapsulated 91 x 18 x 56.5 Datasheet PDRC-10-24 Stock Check PDRC-10-24
PDRB-10-24 10 24 0.42 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-10-24 Stock Check PDRB-10-24
PSK-S10C-24-DIN 10 24 0.45 85 ~ 264 Encapsulated 76 x 31.5 x 32.4 Datasheet PSK-S10C-24-DIN Stock Check PSK-S10C-24-DIN
PDRC-10-12 10 12 0.83 90 ~ 264 Encapsulated 91 x 18 x 56.5 Datasheet PDRC-10-12 Stock Check PDRC-10-12
PSK-S10C-9-DIN 10 9 1.1 85 ~ 264 Encapsulated 76 x 31.5 x 32.4 Datasheet PSK-S10C-9-DIN --
PSK-S10C-12-DIN 10 12 0.9 85 ~ 264 Encapsulated 76 x 31.5 x 32.4 Datasheet PSK-S10C-12-DIN Stock Check PSK-S10C-12-DIN
PDRB-10-12 10 12 0.84 90 ~ 264 Encapsulated 90 x 22.5 x 114 Datasheet PDRB-10-12 Stock Check PDRB-10-12