PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

249.6 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VGS-250B-48 249.6 48 5.2 88 ~ 132 / 176 ~ 264 Metal Case 215 x 115 x 30 Datasheet VGS-250B-48 Stock Check VGS-250B-48
VGS-250B-12 249.6 12 20.8 88 ~ 132 / 176 ~ 264 Metal Case 215 x 115 x 30 Datasheet VGS-250B-12 Stock Check VGS-250B-12