PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

300 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VOF-350-12 300 12 25 90 ~ 264 Open Frame 127 x 76.2 x 25.4 Datasheet VOF-350-12 Stock Check VOF-350-12
VOF-300-36 300 36 8.34 90 ~ 264 Open Frame 127 x 76.2 x 28.4 Datasheet VOF-300-36 Stock Check VOF-300-36
VOF-300-48-CNF 300 48 6.25 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VOF-300-48-CNF --
VOF-300-12-CNF 300 12 25 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VOF-300-12-CNF --
VMS-300A-24-CNF 300 24 12.5 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VMS-300A-24-CNF Stock Check VMS-300A-24-CNF
VF-D320-D1224A 300 12/24 16.67/8.33 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-D320-D1224A Stock Check VF-D320-D1224A
VMS-350-12 300 12 25 90 ~ 264 Open Frame 127 x 76.2 x 25.4 Datasheet VMS-350-12 Stock Check VMS-350-12
VMS-300A-36-CNF 300 36 8.34 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VMS-300A-36-CNF Stock Check VMS-300A-36-CNF
VMS-300A-24 300 24 12.5 90 ~ 264 Open Frame 127 x 76.2 x 28.52 Datasheet VMS-300A-24 Stock Check VMS-300A-24
VOF-300-48 300 48 6.25 90 ~ 264 Open Frame 127 x 76.2 x 28.4 Datasheet VOF-300-48 Stock Check VOF-300-48
VOF-300-12 300 12 25 90 ~ 264 Open Frame 127 x 76.2 x 28.4 Datasheet VOF-300-12 Stock Check VOF-300-12
VOF-300-24-CNF 300 24 12.5 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VOF-300-24-CNF Stock Check VOF-300-24-CNF
VMS-300A-12-CNF 300 12 25 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VMS-300A-12-CNF Stock Check VMS-300A-12-CNF
VF-D320-D1224A-CF 300 12/24 16.67/8.33 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-D320-D1224A-CF --
VMS-300A-48-CNF 300 48 6.25 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VMS-300A-48-CNF Stock Check VMS-300A-48-CNF
VMS-300A-36 300 36 8.34 90 ~ 264 Open Frame 127 x 76.2 x 28.52 Datasheet VMS-300A-36 Stock Check VMS-300A-36
VF-D320-D1224A-CFS 300 12/24 16.67/8.33 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-D320-D1224A-CFS Stock Check VF-D320-D1224A-CFS
VOF-300-24 300 24 12.5 90 ~ 264 Open Frame 127 x 76.2 x 28.4 Datasheet VOF-300-24 Stock Check VOF-300-24
VMS-300A-48 300 48 6.25 90 ~ 264 Open Frame 127 x 76.2 x 28.52 Datasheet VMS-300A-48 Stock Check VMS-300A-48
VMS-300A-12 300 12 25 90 ~ 264 Open Frame 127 x 76.2 x 28.52 Datasheet VMS-300A-12 Stock Check VMS-300A-12
VOF-300-36-CNF 300 36 8.34 90 ~ 264 Metal Case 136 x 88 x 40.4 Datasheet VOF-300-36-CNF --