PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

355 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VBM-360-12 355 12 29.6 90 ~ 264 Open Frame 127 x 76.2 x 40.6 Datasheet VBM-360-12 Stock Check VBM-360-12
VBM-360-24 355 24 14.8 90 ~ 264 Open Frame 127 x 76.2 x 40.6 Datasheet VBM-360-24 Stock Check VBM-360-24
VBM-360-48 355 48 7.4 90 ~ 264 Open Frame 127 x 76.2 x 40.6 Datasheet VBM-360-48 Stock Check VBM-360-48
VBM-360-12-CNF 355 12 29.6 90 ~ 264 Metal Case 136.94 x 87 x 43.1 Datasheet VBM-360-12-CNF Stock Check VBM-360-12-CNF
VBM-360-24-CNF 355 24 14.8 90 ~ 264 Metal Case 136.94 x 87 x 43.1 Datasheet VBM-360-24-CNF Stock Check VBM-360-24-CNF
VBM-360-48-CNF 355 48 7.4 90 ~ 264 Metal Case 136.94 x 87 x 43.1 Datasheet VBM-360-48-CNF Stock Check VBM-360-48-CNF