PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

36 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VGS-35B-24 36 24 1.5 90 ~ 264 Metal Case 99 x 82 x 30 Datasheet VGS-35B-24 Stock Check VGS-35B-24
VGS-35B-48 36 48 0.75 90 ~ 264 Metal Case 99 x 82 x 30 Datasheet VGS-35B-48 Stock Check VGS-35B-48
VGS-35B-12 36 12 3 90 ~ 264 Metal Case 99 x 82 x 30 Datasheet VGS-35B-12 Stock Check VGS-35B-12