PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

325 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VMS-350-15 325 15 21.67 90 ~ 264 Open Frame 127 x 76.2 x 25.4 Datasheet VMS-350-15 --
VOF-350-15 325 15 21.67 90 ~ 264 Open Frame 127 x 76.2 x 25.4 Datasheet VOF-350-15 --