PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

52.8 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VGS-50B-24 52.8 24 2.2 90 ~ 264 Metal Case 99 x 82 x 30 Datasheet VGS-50B-24 Stock Check VGS-50B-24
VGS-50B-48 52.8 48 1.1 90 ~ 264 Metal Case 99 x 82 x 30 Datasheet VGS-50B-48 Stock Check VGS-50B-48