PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

60 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PDRC-60-15 60 15 4 90 ~ 264 Encapsulated 91 x 71 x 56.5 Datasheet PDRC-60-15 --
PDRC-60-24 60 24 2.5 90 ~ 264 Encapsulated 91 x 71 x 56.5 Datasheet PDRC-60-24 Stock Check PDRC-60-24
PDRC-75-5 60 5 12 90 ~ 264 Encapsulated 91 x 90 x 57 Datasheet PDRC-75-5 --