PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

6 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PSK-S6C-5-DIN 6 5 1.2 85 ~ 264 Encapsulated 76 x 31.5 x 28.76 Datasheet PSK-S6C-5-DIN Stock Check PSK-S6C-5-DIN
PSK-S6C-9-DIN 6 9 0.66 85 ~ 264 Encapsulated 76 x 31.5 x 28.76 Datasheet PSK-S6C-9-DIN Stock Check PSK-S6C-9-DIN
PSK-S6C-12-DIN 6 12 0.5 85 ~ 264 Encapsulated 76 x 31.5 x 28.76 Datasheet PSK-S6C-12-DIN Stock Check PSK-S6C-12-DIN
PSK-S6C-15-DIN 6 15 0.4 85 ~ 264 Encapsulated 76 x 31.5 x 28.76 Datasheet PSK-S6C-15-DIN --
PSK-S6C-24-DIN 6 24 0.25 85 ~ 264 Encapsulated 76 x 31.5 x 28.76 Datasheet PSK-S6C-24-DIN Stock Check PSK-S6C-24-DIN