PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

15 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PSK-S15C-9-T 15 9 1.66 85 ~ 264 Encapsulated 76 x 315 x 32.3 Datasheet PSK-S15C-9-T Stock Check PSK-S15C-9-T
PSK-S15C-12-T 15 12 1.25 85 ~ 264 Encapsulated 76 x 315 x 32.3 Datasheet PSK-S15C-12-T Stock Check PSK-S15C-12-T
PSK-S15C-15-T 15 15 1 85 ~ 264 Encapsulated 76 x 315 x 32.3 Datasheet PSK-S15C-15-T Stock Check PSK-S15C-15-T
PSK-S15C-24-T 15 24 0.625 85 ~ 264 Encapsulated 76 x 315 x 32.3 Datasheet PSK-S15C-24-T Stock Check PSK-S15C-24-T
NEW! VOF-15C-S9 15 9 1.6 85 ~ 264 Open Frame 63.5 x 45.7 x 19 Datasheet VOF-15C-S9 --
NEW! VOF-15C-S12 15 12 1.25 85 ~ 264 Open Frame 63.5 x 45.7 x 19 Datasheet VOF-15C-S12 Stock Check VOF-15C-S12
NEW! VOF-15C-S15 15 15 1 85 ~ 264 Open Frame 63.5 x 45.7 x 19 Datasheet VOF-15C-S15 --
NEW! VOF-15C-S24 15 24 0.625 85 ~ 264 Open Frame 63.5 x 45.7 x 19 Datasheet VOF-15C-S24 Stock Check VOF-15C-S24