PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

13.5 W, CHASSIS, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
NEW! VOF-30C-S3 13.5 3.3 4.1 85 ~ 264 Open Frame 76.2 x 50.8 x 27 Datasheet VOF-30C-S3 --
PSK-S15C-5-T 13.5 5 2.7 85 ~ 264 Encapsulated 76 x 315 x 32.3 Datasheet PSK-S15C-5-T Stock Check PSK-S15C-5-T