PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

20 W, DIN RAIL, AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
PSK-S20C-24-DIN 20 24 0.833 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S20C-24-DIN Stock Check PSK-S20C-24-DIN
PSK-S20C-12-DIN 20 12 1.66 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S20C-12-DIN Stock Check PSK-S20C-12-DIN
PSK-S20C-15-DIN 20 15 1.33 85 ~ 264 Encapsulated 76 x 31.5 x 36.9 Datasheet PSK-S20C-15-DIN --